MediaLB Control 1 Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NDA[7:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CLKM | LOCK | ||||||||
Access | |||||||||
Reset | 0 | 0 |
MediaLB Lock Error Status (cleared by writing a 0)
Set when MediaLB is unlocked; cleared by software.
MediaLB Clock Missing Status (cleared by writing a 0)
Set when MLBCLK (MediaLB clock) is not toggling at the pin; cleared by software.
Node Device Address
Used for system commands directed to individual MediaLB nodes.