The following terms will be used when referring to specific implementations of MediaLB.
Names | Description |
---|---|
Media Local Bus: | |
MLBC | General reference to the Clock line of a Media Local Bus: on a 3-pin MediaLB interface, connects to the MLBCLK pin |
MLBS | General reference to the Signal line of a Media Local Bus: on a 3-pin MediaLB interface, connects to the MLBSIG pin |
MLBD | General reference to the Data line of a Media Local Bus: on a 3-pin MediaLB interface, connects to the MLBDAT pin |
3-pin MediaLB Interface: | |
MLBCLK | MediaLB Controller (output) pin connected to MLBC. MediaLB Device (input) pin connected to MLBC. |
MLBSIG | MediaLB Device (I/O) pin connected to MLBS. |
MLBDAT | MediaLB Device (I/O) pin connected to MLBD. |