AFEC Sample & Hold Mode Register
This register can only be written if the WPEN bit is cleared in the AFEC Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DUAL11 | DUAL10 | DUAL9 | DUAL8 | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DUAL7 | DUAL6 | DUAL5 | DUAL4 | DUAL3 | DUAL2 | DUAL1 | DUAL0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Dual Sample & Hold for Channel x
Value | Description |
---|---|
0 |
Single Sample-and-Hold mode. |
1 |
Dual Sample-and-Hold mode. |