Table 1. AFE INL and DNL, fAFE CLOCK = < 20 MHz Maximum, IBCTL = 10
Symbol |
Parameter |
Conditions |
Min. |
Typ. |
Max. |
Unit |
Differential
Mode |
INL |
Integral Non-Linearity |
Gain = 1 |
-4 |
±0.7 |
4 |
LSB |
Gain = 2 |
±1 |
Gain = 4 |
±1.2 |
DNL |
Differential Non-Linearity |
– |
-2 |
±0.6 |
2 |
LSB |
Single-Ended
Mode |
INL |
Integral Non-Linearity |
Gain = 1 |
-6 |
±1 |
4 |
LSB |
Gain = 2 |
±1.3 |
Gain = 4 |
±1.7 |
DNL |
Differential Non-Linearity |
– |
-2 |
±0.6 |
2 |
LSB |
Note: INL/DNL given inside the linear range of the AFE: 2% to 98% of VREFP.
Table 2. AFE INL and DNL, fAFE CLOCK = > 20 MHz to 40 MHz, IBCTL = 11
Symbol |
Parameter |
Conditions |
Min. |
Typ. |
Max. |
Unit |
Differential
Mode |
INL |
Integral Non-Linearity |
Gain = 1 |
-12 |
±2 |
12 |
LSB |
Gain = 2 |
±2.1 |
Gain = 4 |
±2.5 |
DNL |
Differential Non-Linearity |
– |
-6 |
±2 |
6 |
LSB |
Single-Ended
Mode |
INL |
Integral Non-Linearity |
Gain = 1 |
-12 |
±2 |
12 |
LSB |
Gain = 2 |
±2.6 |
Gain = 4 |
±2.7 |
DNL |
Differential Non-Linearity |
– |
-6 |
±2 |
6 |
LSB |
Note: INL/DNL given inside the linear range of the AFE: 2% to 98% of VREFP.
Table 3. AFE Offset and Gain Error, VVREFP = 1.7V to 3.3V
Symbol |
Parameter |
Conditions |
Min. |
Typ(1). |
Max. |
Unit |
Differential
Mode |
EO
|
Differential Offset Error (see Note 1) |
Gain=1 |
-20 |
– |
35 |
LSB |
EG |
Differential Gain Error |
Gain=1 |
-0.3 |
0 |
0.7 |
% |
Gain=2 |
-0.3 |
0.3 |
1.4 |
Gain=4 |
-0.3 |
0.7 |
3.3 |
Single-Ended
Mode |
EO |
Single-ended Offset Error (see Note 1) |
Gain=1 |
-20 |
– |
35 |
LSB |
EG |
Single-ended Gain Error |
Gain=1 |
0.3 |
0.7 |
1.8 |
% |
Gain=2 |
0.3 |
1.3 |
3.6 |
Gain=4 |
0.3 |
1.7 |
4.7 |