HSMCI SDCard/SDIO Register
This register can only be written if the WPEN bit is cleared in the HSMCI Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SDCBUS[1:0] | SDCSEL[1:0] | ||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 |
SDCard/SDIO Slot
Value | Name | Description |
---|---|---|
0 | SLOTA | Slot A is selected. |
1 | SLOTB | Reserved |
2 | SLOTC | Reserved |
3 | SLOTD | Reserved |
SDCard/SDIO Bus Width
Value | Name | Description |
---|---|---|
0 | 1 | 1 bit |
1 | Reserved |
|
2 | 4 | 4 bits |
3 | 8 | 8 bits |