Criteria used to define the maximum frequency of the I/Os are as follows:
Symbol | Parameter | Conditions | Min. | Max. | Unit | ||
---|---|---|---|---|---|---|---|
Load | VDDIO | Drive Level | |||||
FreqMax1 | Pin Group 1(1) Maximum output frequency | 10 pF | 3.0V | Low | – | 65 | MHz |
High | – | 115 | |||||
25 pF | Low | – | 28 | ||||
High | – | 55 | |||||
PulseminH1 | Pin Group 1(1) High Level Pulse Width | 10 pF | 3.0V | High | 6.1 | 9.2 | ns |
PulseminL1 | Pin Group 1 (1) Low Level Pulse Width | 10 pF | 3.0V | High | 6.1 | 9.2 | ns |
FreqMax2 | Pin Group 2(2)Maximum output frequency | 10 pF | 3.0V | High | – | 125 | MHz |
Low | – | 100 | |||||
PulseminH2 | Pin Group 2(2) High Level Pulse Width | 10 pF | 3.0V | High | 3.4 | 4.1 | ns |
PulseminL2 | Pin Group 2 (2) Low Level Pulse Width | 10 pF | 3.0V | High | 3.4 | 4.1 | ns |
FreqMax3 | Pin Group 3(3) Maximum output frequency | 30 pF | 3.0V | High | – | 75 | MHz |
Low | – | 50 | |||||
PulseminH3 | Pin Group 3(3) High Level Pulse Width | 30 pF | 3.0V | High | 6.0 | 7.3 | ns |
PulseminL3 | Pin Group 3 (3) Low Level Pulse Width | 30 pF | High | 6.0 | 7.3 | ns | |
FreqMax4 | Pin Group 4(4) Maximum output frequency | 40 pF | 3.0V | – | – | 51 | MHz |
PulseminH4 | Pin Group 4(4) High Level Pulse Width | 40 pF | 3.0V | – | 7.8 | 11.2 | ns |
PulseminL4 | Pin Group 4(4) Low Level Pulse Width | 40 pF | 3.0V | – | 7.8 | 11.2 | ns |