The Media Local Bus (MediaLB) block supports a MediaLB 3-pin interface that provides real-time access to all network data types including streaming, packet, control, and isochronous data.
The MediaLB interface supports the MediaLB protocol for single-ended 3-pin mode, with a maximum data rate of 1024xFs (49.152 MHz at Fs=48 kHz).
MediaLB Channel Address to Logical Channel Mapping
The MediaLB channel addresses are mapped to the logical channels as follows:
Channel Address | Logical Channel |
---|---|
0x0002 | 1 |
0x0004 | 2 |
0x0006 | 3 |
.... | .... |
0x007C | 62 |
0x007E | 63 |
0x01FE | 0(1) |
Note: 1. Logical Channel 0 is the System Channel and is reserved.