PMC USB Clock Register
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
USBDIV[3:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
USBS | |||||||||
Access | |||||||||
Reset | 0 |
USB Input Clock Selection
Value | Description |
---|---|
0 | USB_48M input is PLLA. |
1 | USB_48M input is UPLL. |
Divider for USB_48M
USB_48M is input clock divided by USBDIV+1.