GMAC Interrupt Enable Register Priority Queue x
The following values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
HRESP | ROVR | ||||||||
Access | W | W | |||||||
Reset | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TCOMP | TFC | RLEX | RXUBR | RCOMP | |||||
Access | W | W | W | W | W | ||||
Reset | – | – | – | – | – |
Receive Complete
RX Used Bit Read
Retry Limit Exceeded or Late Collision
Transmit Frame Corruption Due to AHB Error
Transmit Complete
Receive Overrun
HRESP Not OK