Code read optimization is enabled if the bit EEFC_FMR.SCOD is cleared.
A system of 2 x 128-bit buffers is added in order to optimize sequential code fetch.
The sequential code read optimization is enabled by default. If the bit EEFC_FMR.SCOD is set, these buffers are disabled and the sequential code read is no longer optimized.
Another system of 2 x 128-bit buffers is added in order to optimize loop code fetch. Refer to the “Code Loop Optimization” section for more details.