AFEC_ACR

AFEC Analog Control Register

This register can only be written if the WPEN bit is cleared in the AFEC Write Protection Mode Register.

  0x94 32 Read/Write 0x00000100  

AFEC Analog Control Register

Bit  31 30 29 28 27 26 25 24  
                   
Access                   
Reset                   
Bit  23 22 21 20 19 18 17 16  
                   
Access                   
Reset                   
Bit  15 14 13 12 11 10 9 8  
              IBCTL[1:0]  
Access              R/W R/W  
Reset              0 1  
Bit  7 6 5 4 3 2 1 0  
          PGA1EN PGA0EN      
Access          R/W R/W      
Reset          0 0      

Bit 2 – PGA0EN : PGA0 Enable

PGA0 Enable

ValueDescription
0

Programmable Gain Amplifier is disabled.

1

Programmable Gain Amplifier is enabled.

Bit 3 – PGA1EN : PGA1 Enable

PGA1 Enable

ValueDescription
0

Programmable Gain Amplifier is disabled.

1

Programmable Gain Amplifier is enabled.

Bits 9:8 – IBCTL[1:0]: AFE Bias Current Control

AFE Bias Current Control

Adapts performance versus power consumption. (Refer to AFE Characteristics in section “Electrical Characteristics”.)