Slave mode is defined as a mode where the device receives the clock and the address from another device called the master.
In this mode, the device never initiates and never completes the transmission (START, REPEATED_START and STOP conditions are always provided by the master).