The AFEC supports 12-bit native resolutions. Writing ‘2’ or greater to the RES field in the Extended Mode register (AFEC_EMR) automatically enables the Enhanced Resolution mode. For details on this mode, see Enhanced Resolution Mode and Digital Averaging Function.
Moreover, when a DMA channel is connected to the AFEC, a resolution lower than 16 bits sets the transfer request size to 16 bits.