PMC Clock Generator Main Oscillator Register
This register can only be written if the WPEN bit is cleared in the PMC Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
XT32KFME | CFDEN | MOSCSEL | |||||||
Access | |||||||||
Reset | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
KEY[7:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
MOSCXTST[7:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
MOSCRCF[2:0] | MOSCRCEN | WAITMODE | MOSCXTBY | MOSCXTEN | |||||
Access | |||||||||
Reset | 0 | 0 | 0 | 1 | 0 | 0 | 0 |
Main Crystal Oscillator Enable
A crystal must be connected between XIN and XOUT.
When MOSCXTEN is set, the MOSCXTS flag is set once the Main crystal oscillator startup time is achieved.
Value | Description |
---|---|
0 | The Main crystal oscillator is disabled. |
1 | The Main crystal oscillator is enabled. MOSCXTBY must be cleared. |
Main Crystal Oscillator Bypass
When MOSCXTBY is set, the MOSCXTS flag in PMC_SR is automatically set.
Clearing MOSCXTEN and MOSCXTBY bits clears the MOSCXTS flag.
Value | Description |
---|---|
0 | No effect. |
1 | The Main crystal oscillator is bypassed. MOSCXTEN must be cleared. An external clock must be connected on XIN. Note: When the crystal oscillator bypass is disabled (MOSCXTBY = 0), the MOSCXTS flag must be read at ‘0’ in PMC_SR before enabling the crystal oscillator (MOSCXTEN = 1). |
Wait Mode Command (write-only)
Value | Description |
---|---|
0 | No effect. |
1 | Puts the device in Wait mode. |
Main RC Oscillator Enable
When MOSCRCEN is set, the MOSCRCS flag is set once the Main RC oscillator startup time is achieved.
Value | Description |
---|---|
0 | The Main RC oscillator is disabled. |
1 | The Main RC oscillator is enabled. |
Main RC Oscillator Frequency Selection
At startup, the Main RC oscillator frequency is 12 MHz.
Value | Name | Description |
---|---|---|
0 | 4_MHz | The RC oscillator frequency is at 4 MHz |
1 | 8_MHz | The RC oscillator frequency is at 8 MHz |
2 | 12_MHz | The RC oscillator frequency is at 12 MHz Note: MOSCRCF must be changed only if MOSCRCS is set in the PMC_SR. Therefore MOSCRCF and MOSCRCEN cannot be changed at the same time. |
Main Crystal Oscillator Startup Time
Specifies the number of SLCK cycles multiplied by 8 for the main crystal oscillator startup time.
Write Access Password
Value | Name | Description |
---|---|---|
0x37 | PASSWD | Writing any other value in this field aborts the write operation. Always reads as 0. |
Main Clock Oscillator Selection
Value | Description |
---|---|
0 | The Main RC oscillator is selected. |
1 | The Main crystal oscillator is selected. |
Clock Failure Detector Enable
Value | Description |
---|---|
0 | The clock failure detector is disabled. |
1 | The clock failure detector is enabled. |
32.768 kHz Crystal Oscillator Frequency Monitoring Enable
Value | Description |
---|---|
0 | The 32.768 kHz crystal oscillator frequency monitoring is disabled. |
1 | The 32.768 kHz crystal oscillator frequency monitoring is enabled. |