Host Pipe x Configuration Register
For High-speed Bulk-out Pipe, see ”Host Pipe x Configuration Register (High-speed Bulk-out or High-speed Control Pipe)”.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
INTFRQ[7:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PEPNUM[3:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PTYPE[1:0] | AUTOSW | PTOKEN[1:0] | |||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
PSIZE[2:0] | PBK[1:0] | ALLOC | |||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Pipe Memory Allocate
This bit is cleared when a USB Reset is requested.
Refer to ”DPRAM Management” for more details.
Value | Description |
---|---|
0 | Frees the pipe memory. |
1 | Allocates the pipe memory. |
Pipe Banks
This field contains the number of banks for the pipe.
For control pipes, a single-bank pipe (0b00) should be selected.
This field is cleared upon sending a USB reset.
Value | Name | Description |
---|---|---|
0 | 1_BANK | Single-bank pipe |
1 | 2_BANK | Double-bank pipe |
2 | 3_BANK | Triple-bank pipe |
3 | Reserved |
Pipe Size
This field contains the size of each pipe bank.
This field is cleared upon sending a USB reset.
Value | Name | Description |
---|---|---|
0 | 8_BYTE | 8 bytes |
1 | 16_BYTE | 16 bytes |
2 | 32_BYTE | 32 bytes |
3 | 64_BYTE | 64 bytes |
4 | 128_BYTE | 128 bytes |
5 | 256_BYTE | 256 bytes |
6 | 512_BYTE | 512 bytes |
7 | 1024_BYTE | 1024 bytes |
Pipe Token
This field contains the pipe token.
Value | Name | Description |
---|---|---|
0 | SETUP | SETUP |
1 | IN | IN |
2 | OUT | OUT |
3 | Reserved |
Automatic Switch
This bit is cleared upon sending a USB reset.
Value | Description |
---|---|
0 | The automatic bank switching is disabled. |
1 | The automatic bank switching is enabled. |
Pipe Type
This field contains the pipe type.
This field is cleared upon sending a USB reset.
Value | Name | Description |
---|---|---|
0 | CTRL | Control |
1 | ISO | Isochronous |
2 | BLK | Bulk |
3 | INTRPT | Interrupt |
Pipe Endpoint Number
This field contains the number of the endpoint targeted by the pipe. This value is from 0 to 10.
This field is cleared upon sending a USB reset.
Pipe Interrupt Request Frequency
This field contains the maximum value in milliseconds of the polling period for an Interrupt Pipe.
This value has no effect for a non-Interrupt Pipe.
This field is cleared upon sending a USB reset.