HSMCI Control Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SWRST | PWSDIS | PWSEN | MCIDIS | MCIEN | |||||
Access | |||||||||
Reset |
Multi-Media Interface Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Multi-Media Interface if MCDIS is 0. |
Multi-Media Interface Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the Multi-Media Interface. |
Power Save Mode Enable
Value | Description |
---|---|
0 | No effect. |
1 | Enables the Power Saving Mode if PWSDIS is 0. |
Power Save Mode Disable
Value | Description |
---|---|
0 | No effect. |
1 | Disables the Power Saving Mode. |
Software Reset
Value | Description |
---|---|
0 | No effect. |
1 | Resets the HSMCI. A software triggered hardware reset of the HSMCI is performed. |