PWM Interrupt Status Register 1
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
FCHID3 | FCHID2 | FCHID1 | FCHID0 | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CHID3 | CHID2 | CHID1 | CHID0 | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Counter Event on Channel x
Value | Description |
---|---|
0 | No new counter event has occurred since the last read of PWM_ISR1. |
1 | At least one counter event has occurred since the last read of PWM_ISR1. |
Fault Protection Trigger on Channel x
Value | Description |
---|---|
0 | No new trigger of the fault protection since the last read of PWM_ISR1. |
1 | At least one trigger of the fault protection since the last read of PWM_ISR1. |