Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | TWIHS_CR | 7:0 | SWRST | QUICK | SVDIS | SVEN | MSDIS | MSEN | STOP | START |
15:8 | CLEAR | PECRQ | PECDIS | PECEN | SMBDIS | SMBEN | HSDIS | HSEN | ||
23:16 | ||||||||||
31:24 | FIFODIS | FIFOEN | LOCKCLR | THRCLR | ||||||
0x04 | TWIHS_MMR | 7:0 | ||||||||
15:8 | MREAD | IADRSZ[1:0] | ||||||||
23:16 | DADR[6:0] | |||||||||
31:24 | ||||||||||
0x08 | TWIHS_SMR | 7:0 | SCLWSDIS | |||||||
15:8 | MASK[6:0] | |||||||||
23:16 | SADR[6:0] | |||||||||
31:24 | DATAMEN | SADR3EN | SADR2EN | SADR1EN | ||||||
0x0C | TWIHS_IADR | 7:0 | IADR[7:0] | |||||||
15:8 | IADR[15:8] | |||||||||
23:16 | IADR[23:16] | |||||||||
31:24 | ||||||||||
0x10 | TWIHS_CWGR | 7:0 | CLDIV[7:0] | |||||||
15:8 | CHDIV[7:0] | |||||||||
23:16 | CKDIV[2:0] | |||||||||
31:24 | HOLD[5:0] | |||||||||
0x14 ... 0x1F |
Reserved | |||||||||
0x20 | TWIHS_SR | 7:0 | UNRE | OVRE | GACC | SVACC | SVREAD | TXRDY | RXRDY | TXCOMP |
15:8 | EOSACC | SCLWS | ARBLST | NACK | ||||||
23:16 | ||||||||||
31:24 | SDA | SCL | ||||||||
0x24 | TWIHS_IER | 7:0 | UNRE | OVRE | GACC | SVACC | TXRDY | RXRDY | TXCOMP | |
15:8 | EOSACC | SCL_WS | ARBLST | NACK | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x28 | TWIHS_IDR | 7:0 | UNRE | OVRE | GACC | SVACC | TXRDY | RXRDY | TXCOMP | |
15:8 | EOSACC | SCL_WS | ARBLST | NACK | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x2C | TWIHS_IMR | 7:0 | UNRE | OVRE | GACC | SVACC | TXRDY | RXRDY | TXCOMP | |
15:8 | EOSACC | SCL_WS | ARBLST | NACK | ||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x30 | TWIHS_RHR | 7:0 | RXDATA[7:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x34 | TWIHS_THR | 7:0 | TXDATA[7:0] | |||||||
15:8 | ||||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x38 ... 0x43 |
Reserved | |||||||||
0x44 | TWIHS_FILTR | 7:0 | PADFCFG | PADFEN | FILT | |||||
15:8 | THRES[2:0] | |||||||||
23:16 | ||||||||||
31:24 | ||||||||||
0x48 ... 0x4B |
Reserved | |||||||||
0x4C | TWIHS_SWMR | 7:0 | SADR1[6:0] | |||||||
15:8 | SADR2[6:0] | |||||||||
23:16 | SADR3[6:0] | |||||||||
31:24 | DATAM[7:0] | |||||||||
0x50 ... 0xE3 |
Reserved | |||||||||
0xE4 | TWIHS_WPMR | 7:0 | WPEN | |||||||
15:8 | WPKEY[7:0] | |||||||||
23:16 | WPKEY[15:8] | |||||||||
31:24 | WPKEY[23:16] | |||||||||
0xE8 | TWIHS_WPSR | 7:0 | WPVS | |||||||
15:8 | WPVSRC[7:0] | |||||||||
23:16 | WPVSRC[15:8] | |||||||||
31:24 | WPVSRC[23:16] |