Bus Matrix Master Remap Control Register
This register can only be written if the WPEN bit is cleared in the Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RCB12 | RCB11 | RCB10 | RCB9 | RCB8 | |||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RCB7 | RCB6 | RCB5 | RCB4 | RCB3 | RCB2 | RCB1 | RCB0 | ||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Remap Command Bit for Master x
Value | Description |
---|---|
0 | Disables remapped address decoding for the selected Master. |
1 | Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 1
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 2
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 3
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 4
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 5
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 6
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 7
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 8
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 9
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 10
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 11
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |
Remap Command Bit for Master 12
Value | Description |
---|---|
0 |
Disables remapped address decoding for the selected Master. |
1 |
Enables remapped address decoding for the selected Master. |