PMC Interrupt Mask Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
XT32KERR | CFDEV | MOSCRCS | MOSCSELS | ||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PCKRDY7 | PCKRDY6 | PCKRDY5 | PCKRDY4 | PCKRDY3 | PCKRDY2 | PCKRDY1 | PCKRDY0 | ||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
LOCKU | MCKRDY | LOCKA | MOSCXTS | ||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 |
Main Crystal Oscillator Status Interrupt Mask
PLLA Lock Interrupt Mask
Master Clock Ready Interrupt Mask
UTMI PLL Lock Interrupt Mask
Programmable Clock Ready x Interrupt Mask
Main Clock Source Oscillator Selection Status Interrupt Mask
Main RC Status Interrupt Mask
Clock Failure Detector Event Interrupt Mask
32.768 kHz Crystal Oscillator Error Interrupt Mask