TWIHS Interrupt Disable Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Disables the corresponding interrupt.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
EOSACC | SCL_WS | ARBLST | NACK | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UNRE | OVRE | GACC | SVACC | TXRDY | RXRDY | TXCOMP | |||
Access | W | W | W | W | W | W | W | ||
Reset | – | – | – | – | – | – | – |
Transmission Completed Interrupt Disable
Receive Holding Register Ready Interrupt Disable
Transmit Holding Register Ready Interrupt Disable
Slave Access Interrupt Disable
General Call Access Interrupt Disable
Overrun Error Interrupt Disable
Underrun Error Interrupt Disable
Not Acknowledge Interrupt Disable
Arbitration Lost Interrupt Disable
Clock Wait State Interrupt Disable
End Of Slave Access Interrupt Disable