As defined in “comm_type”, if comm_type=1 the LON node can be either configured to not terminate transmission upon collision notification during preamble transmission or terminate transmission.
US_LONMR.TCOL determines whether to terminate transmission or not upon collision notification during preamble transmission.