ACC Mode Register
This register can only be written if the WPEN bit is cleared in the ACC Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
FE | SELFS | INV | EDGETYP[1:0] | ACEN | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SELPLUS[2:0] | SELMINUS[2:0] | ||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Selection for Minus Comparator Input
0..7: Selects the input to apply on analog comparator SELMINUS comparison input.
Value | Name | Description |
---|---|---|
0 | TS | Select Temperature Sensor (TS) output voltage |
1 | VREFP | Select VREFP |
2 | DAC0 | Select DAC0 |
3 | DAC1 | Select DAC1 |
4 | AFE0_AD0 | Select AFE0_AD0 |
5 | AFE0_AD1 | Select AFE0_AD1 |
6 | AFE0_AD2 | Select AFE0_AD2 |
7 | AFE0_AD3 | Select AFE0_AD3 |
Selection For Plus Comparator Input
0..7: Selects the input to apply on analog comparator SELPLUS comparison input.
Value | Name | Description |
---|---|---|
0 | AFE0_AD0 | Select AFE0_AD0 |
1 | AFE0_AD1 | Select AFE0_AD1 |
2 | AFE0_AD2 | Select AFE0_AD2 |
3 | AFE0_AD3 | Select AFE0_AD3 |
4 | AFE0_AD4 | Select AFE0_AD4 |
5 | AFE0_AD5 | Select AFE0_AD5 |
6 | AFE1_AD6 | Select AFE1_AD0 |
7 | AFE1_AD7 | Select AFE1_AD1 |
Analog Comparator Enable
0 (DIS): Analog comparator disabled.
1 (EN): Analog comparator enabled.
Edge Type
Value | Name | Description |
---|---|---|
0 | RISING | Only rising edge of comparator output |
1 | FALLING | Falling edge of comparator output |
2 | ANY | Any edge of comparator output |
Invert Comparator Output
0 (DIS): Analog comparator output is directly processed.
1 (EN): Analog comparator output is inverted prior to being processed.
Selection Of Fault Source
0 (CE): The CE flag is used to drive the FAULT output.
1 (OUTPUT): The output of the analog comparator flag is used to drive the FAULT output.
Fault Enable
0 (DIS): The FAULT output is tied to 0.
1 (EN): The FAULT output is driven by the signal defined by SELFS.