XDMAC Channel x Interrupt Mask Register [x = 0..23]
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ROIM | WBEIM | RBEIM | FIM | DIM | LIM | BIM | |||
Access | R | R | R | R | R | R | R | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
End of Block Interrupt Mask Bit
Value | Description |
---|---|
0 | Block interrupt is masked. |
1 | Block interrupt is activated. |
End of Linked List Interrupt Mask Bit
Value | Description |
---|---|
0 | End of linked list interrupt is masked. |
1 | End of linked list interrupt is activated. |
End of Disable Interrupt Mask Bit
Value | Description |
---|---|
0 | End of disable interrupt is masked. |
1 | End of disable interrupt is activated. |
End of Flush Interrupt Mask Bit
Value | Description |
---|---|
0 | End of flush interrupt is masked. |
1 | End of flush interrupt is activated. |
Read Bus Error Interrupt Mask Bit
Value | Description |
---|---|
0 | Bus error interrupt is masked. |
1 | Bus error interrupt is activated. |
Write Bus Error Interrupt Mask Bit
Value | Description |
---|---|
0 | Bus error interrupt is masked. |
1 | Bus error interrupt is activated. |
Request Overflow Error Interrupt Mask Bit
Value | Description |
---|---|
0 | Request overflow interrupt is masked. |
1 | Request overflow interrupt is activated. |