Pin Name(1) | Pin Description | Type(2) | Comments |
---|---|---|---|
MCCDA | Command/response | I/O/PP/OD | CMD of an MMC or SDCard/SDIO |
MCCK | Clock | O | CLK of an MMC or SD Card/SDIO |
MCDA0–MCDA3 | Data 0..3 of Slot A | I/O/PP | DAT[0..3] of an MMC DAT[0..3] of an SD Card/SDIO |
Note: 1. When several HSMCI (x HSMCI) are embedded in a product, MCCK refers to HSMCIx_CK, MCCDA to HSMCIx_CDA, MCDAy to HSMCIx_DAy.
Note: 2. I: Input, O: Output, PP: Push/Pull, OD: Open Drain.