GMAC Type ID Match n Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
ENIDn | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
TID[15:8] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TID[7:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Type ID Match n
For use in comparisons with received frames type ID/length frames.
Enable Copying of TID Matched Frames
Value | Description |
---|---|
0 | TID n is not part of the comparison match. |
1 | TID n is processed for the comparison match. |