Functional Description
Media Access Controller
IEEE 1588 Time Stamp Unit
AHB Direct Memory Access Interface
MAC Transmit Block
MAC Receive Block
Checksum Offload for IP, TCP and UDP
MAC Filtering Block
Broadcast Address
Hash Addressing
Copy all Frames (Promiscuous Mode)
Disable Copy of Pause Frames
VLAN Support
Wake on LAN Support
IEEE 1588 Support
Time Stamp Unit
MAC 802.3 Pause Frame Support
MAC PFC Priority-based Pause Frame Support
Energy Efficient Ethernet Support
802.1Qav Support - Credit-based Shaping
LPI Operation in the EMAC
PHY Interface
10/100 Operation
Jumbo Frames
Parent topic:
GMAC - Ethernet MAC