SMC Off-Chip Memory Scrambling Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
CS3SE | CS2SE | CS1SE | CS0SE | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
SMSE | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Chip Select x Scrambling Enable
Value | Description |
---|---|
0 | Disable scrambling for CSx. |
1 | Enable scrambling for CSx. |
Static Memory Controller Scrambling Enable
Value | Description |
---|---|
0 | Disable scrambling for SMC access. |
1 | Enable scrambling for SMC access. |