XDMAC Global Configuration Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
BXKBEN | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
CGDISIF | CGDISFIFO | CGDISPIPE | CGDISREG | ||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Configuration Registers Clock Gating Disable
Value | Description |
---|---|
0 | The automatic clock gating is enabled for the configuration registers. |
1 | The automatic clock gating is disabled for the configuration registers. |
Pipeline Clock Gating Disable
Value | Description |
---|---|
0 | The automatic clock gating is enabled for the main pipeline. |
1 | The automatic clock gating is disabled for the main pipeline. |
FIFO Clock Gating Disable
Value | Description |
---|---|
0 | The automatic clock gating is enabled for the main FIFO. |
1 | The automatic clock gating is disabled for the main FIFO. |
Bus Interface Clock Gating Disable
Value | Description |
---|---|
0 | The automatic clock gating is enabled for the system bus interface. |
1 | The automatic clock gating is disabled for the system bus interface. |
Boundary X Kilobyte Enable
Value | Description |
---|---|
0 | The 1 Kbyte boundary is used. |
1 | The controller does not meet the AHB specification. |