Symbol | Parameter | Conditions | Min. | Typ. | Max. | Unit |
---|---|---|---|---|---|---|
ESR | Equivalent Series Resistor | Fundamental at 3 MHz | – | – | 150 | Ohm |
Fundamental at 8 MHz | 140 | |||||
Fundamental at 12 MHz | 120 | |||||
Fundamental at 16 MHz | 80 | |||||
Fundamental at 20 MHz | 50 | |||||
CM | Motional capacitance | Fundamental at 3 MHz | 3 | – | 8 | fF |
Fundamental at 8–20 MHz | 1.6 | – | 8 | |||
CSHUNT | Shunt capacitance | – | – | – | 7 | pF |
CCRYSTAL | Allowed Crystal Capacitance Load | From crystal specification | 12.5 | – | 17.5 | pF |
PON | Drive Level | 3 MHz | – | – | 15 | µW |
8 MHz | – | – | 30 | |||
12 MHz, 20 MHz | – | – | 50 |