USART LIN Identifier Register
This register is relevant only if USART_MODE = 0xA or 0xB in the USART Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
IDCHR[7:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Identifier Character
If USART_MODE = 0xA (master node configuration):
IDCHR is Read/Write and its value is the identifier character to be transmitted.
If USART_MODE = 0xB (slave node configuration):
IDCHR is Read-only and its value is the last identifier character that has been received.