Reinforced Safety Watchdog Timer Mode Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WDIDLEHLT | WDDBGHLT | ALLONES[11:8] | |||||||
Access | |||||||||
Reset | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
ALLONES[7:0] | |||||||||
Access | |||||||||
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
WDDIS | WDRSTEN | WDFIEN | WDV[11:8] | ||||||
Access | |||||||||
Reset | 1 | 1 | 0 | 1 | 1 | 1 | 1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
WDV[7:0] | |||||||||
Access | |||||||||
Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Watchdog Counter Value
Defines the value loaded in the 12-bit watchdog counter.
Watchdog Fault Interrupt Enable
Value | Description |
---|---|
0 | A Watchdog fault (underflow or error) has no effect on interrupt. |
1 | A Watchdog fault (underflow or error) asserts interrupt. |
Watchdog Reset Enable
Value | Description |
---|---|
0 | A Watchdog fault (underflow or error) has no effect on the resets. |
1 | A Watchdog fault (underflow or error) triggers a watchdog reset. |
Must Always Be Written with 0xFFF
Watchdog Debug Halt
Value | Description |
---|---|
0 | The RSWDT runs when the processor is in debug state. |
1 | The RSWDT stops when the processor is in debug state. |
Watchdog Idle Halt
Value | Description |
---|---|
0 | The RSWDT runs when the system is in idle mode. |
1 | The RSWDT stops when the system is in idle state. |
Watchdog Disable
Value | Description |
---|---|
0 | Enables the RSWDT. |
1 | Disables the RSWDT. |