Host Global Interrupt Enable Register
This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Sets the corresponding bit in USBHS_HSTISR.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DMA_6 | DMA_5 | DMA_4 | DMA_3 | DMA_2 | DMA_1 | DMA_0 | |||
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
PEP_9 | PEP_8 | ||||||||
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
PEP_7 | PEP_6 | PEP_5 | PEP_4 | PEP_3 | PEP_2 | PEP_1 | PEP_0 | ||
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
HWUPIES | HSOFIES | RXRSMIES | RSMEDIES | RSTIES | DDISCIES | DCONNIES | |||
Access | |||||||||
Reset |
Device Connection Interrupt Enable
Device Disconnection Interrupt Enable
USB Reset Sent Interrupt Enable
Downstream Resume Sent Interrupt Enable
Upstream Resume Received Interrupt Enable
Host Start of Frame Interrupt Enable
Host Wakeup Interrupt Enable
Pipe x Interrupt Enable
DMA Channel x Interrupt Enable