RSTC Control Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
KEY[7:0] | |||||||||
Access | W | W | W | W | W | W | W | W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | – |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
EXTRST | PROCRST | ||||||||
Access | W | W | |||||||
Reset | – | – |
Processor Reset
Value | Description |
---|---|
0 | No effect. |
1 | If KEY = 0xA5, resets the processor and all the embedded peripherals. |
External Reset
Value | Description |
---|---|
0 | No effect. |
1 | If KEY = 0xA5, asserts the NRST pin. |
System Reset Key
Value | Name | Description |
---|---|---|
0xA5 | PASSWD | Writing any other value in this field aborts the write operation. |