To prevent any single software error from corrupting EEFC behavior, certain registers in the address space can be write-protected by setting the WPEN bit in the “EEFC Write Protection Mode Register” (EEFC_WPMR).
The following register can be write-protected: