Symbol | VDDIO Supply | 1.8V Domain | 3.3V Domain | 1.8V Domain | 3.3V Domain | Unit |
---|---|---|---|---|---|---|
Parameter | Min | Max | ||||
NO HOLD Settings (NRD_HOLD = 0) | ||||||
SMC1 | Data Setup before NRD High | 17.2 | 14.3 | – | – | ns |
SMC2 | Data Hold after NRD High | 0 | 0 | – | – | ns |
HOLD Settings (NRD_HOLD ≠ 0) | ||||||
SMC3 | Data Setup before NRD High | 15.2 | 12.1 | – | – | ns |
SMC4 | Data Hold after NRD High | 0 | 0 | – | – | ns |
HOLD or NO HOLD Settings (NRD_HOLD ≠ 0, NRD_HOLD = 0) | ||||||
SMC5 | A0–A22 Valid before NRD High | (NRD_SETUP + NRD_PULSE) × tCPMCK - 5.1 | (NRD_SETUP + NRD_PULSE) × tCPMCK - 4.3 | – | – | ns |
SMC6 | NCS low before NRD High | (NRD_SETUP + NRD_PULSE - NCS_RD_SETUP) × tCPMCK - 3.5 | (NRD_SETUP + NRD_PULSE - NCS_RD_SETUP) × tCPMCK - 2.4 | – | – | ns |
SMC7 | NRD Pulse Width | NRD_PULSE × tCPMCK - 0.7 | NRD_PULSE × tCPMCK - 0.3 | – | – | ns |
Symbol | VDDIO Supply | 1.8V Domain | 3.3V Domain | 1.8V Domain | 3.3V Domain | Unit |
Parameter | Min | Max | ||||
NO HOLD Settings (NCS_RD_HOLD = 0) | ||||||
SMC8 | Data Setup before NCS High | 24.9 | 21.4 | – | – | ns |
SMC9 | Data Hold after NCS High | 0 | 0 | – | – | ns |
HOLD Settings (NCS_RD_HOLD ≠ 0) | ||||||
SMC10 | Data Setup before NCS High | 13.4 | 11.7 | – | – | ns |
SMC11 | Data Hold after NCS High | 0 | 0 | – | – | ns |
HOLD or NO HOLD Settings (NCS_RD_HOLD ≠ 0, NCS_RD_HOLD = 0) | ||||||
SMC12 | A0–A22 valid before NCS High | (NCS_RD_SETUP + NCS_RD_PULSE) × tCPMCK - 4.0 | (NCS_RD_SETUP + NCS_RD_PULSE) × tCPMCK - 3.9 | – | – | ns |
SMC13 | NRD low before NCS High | (NCS_RD_SETUP + NCS_RD_PULSE - NRD_SETUP) × tCPMCK - 2.8 | (NCS_RD_SETUP + NCS_RD_PULSE - NRD_SETUP) × tCPMCK - 4.2 | – | – | ns |
SMC14 | NCS Pulse Width | NCS_RD_PULSE length × tCPMCK - 0.9 | NCS_RD_PULSE length × tCPMCK - 0.2 | – | – | ns |