SSC Interrupt Mask Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RXSYN | TXSYN | CP1 | CP0 | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVRUN | RXRDY | TXEMPTY | TXRDY | ||||||
Access | R | R | R | R | |||||
Reset | 0 | 0 | 0 | 0 |
Transmit Ready Interrupt Mask
Value | Description |
---|---|
0 | The Transmit Ready Interrupt is disabled. |
1 | The Transmit Ready Interrupt is enabled. |
Transmit Empty Interrupt Mask
Value | Description |
---|---|
0 | The Transmit Empty Interrupt is disabled. |
1 | The Transmit Empty Interrupt is enabled. |
Receive Ready Interrupt Mask
Value | Description |
---|---|
0 | The Receive Ready Interrupt is disabled. |
1 | The Receive Ready Interrupt is enabled. |
Receive Overrun Interrupt Mask
Value | Description |
---|---|
0 | The Receive Overrun Interrupt is disabled. |
1 | The Receive Overrun Interrupt is enabled. |
Compare 0 Interrupt Mask
Value | Description |
---|---|
0 | The Compare 0 Interrupt is disabled. |
1 | The Compare 0 Interrupt is enabled. |
Compare 1 Interrupt Mask
Value | Description |
---|---|
0 | The Compare 1 Interrupt is disabled. |
1 | The Compare 1 Interrupt is enabled. |
Tx Sync Interrupt Mask
Value | Description |
---|---|
0 | The Tx Sync Interrupt is disabled. |
1 | The Tx Sync Interrupt is enabled. |
Rx Sync Interrupt Mask
Value | Description |
---|---|
0 | The Rx Sync Interrupt is disabled. |
1 | The Rx Sync Interrupt is enabled. |