Main Crystal Oscillator Status
Value | Description |
---|
0 |
Main crystal oscillator is not stabilized. |
1 |
Main crystal oscillator is stabilized. |
Slow Clock Source Oscillator Selection
Value | Description |
---|
0 |
Slow RC oscillator is selected. |
1 |
32.768 kHz crystal oscillator is selected. |
Programmable Clock Ready Status
Value | Description |
---|
0 |
Programmable Clock x is not ready. |
1 |
Programmable Clock x is ready. |
Main Clock Source Oscillator Selection Status
Value | Description |
---|
0 |
Selection is in progress. |
1 |
Selection is done. |
Main RC Oscillator Status
Value | Description |
---|
0 |
Main RC oscillator is not stabilized. |
1 |
Main RC oscillator is stabilized. |
Clock Failure Detector Event
Value | Description |
---|
0 |
No clock failure detection of the Main crystal oscillator clock has occurred since the last read of
PMC_SR. |
1 |
At least one clock failure detection of the Main crystal oscillator clock has occurred since the last read of
PMC_SR. |
Clock Failure Detector Status
Value | Description |
---|
0 |
A clock failure of the Main crystal oscillator clock is not detected. |
1 |
A clock failure of the Main crystal oscillator clock is detected. |
Clock Failure Detector Fault Output Status
Value | Description |
---|
0 |
The fault output of the clock failure detector is inactive. |
1 |
The fault output of the clock failure detector is active. This status is cleared by writing a ‘1’ to FOCLR in
PMC_FOCR. |
Slow Crystal Oscillator Error
Value | Description |
---|
0 |
The frequency of the 32.768 kHz crystal oscillator is correct (32.768 kHz ±1%) or the monitoring is
disabled. |
1 |
The frequency of the 32.768 kHz crystal oscillator is incorrect or has been incorrect for an elapsed period of
time since the monitoring has been enabled. |