XDMAC Global Channel Read Suspend Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
RS23 | RS22 | RS21 | RS20 | RS19 | RS18 | RS17 | RS16 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
RS15 | RS14 | RS13 | RS12 | RS11 | RS10 | RS9 | RS8 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
RS7 | RS6 | RS5 | RS4 | RS3 | RS2 | RS1 | RS0 | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
XDMAC Channel x Read Suspend
Value | Description |
---|---|
0 | The read channel is not suspended. |
1 |
The source requests for channel n are no longer serviced by the system scheduler. |