QSPI Instruction Frame Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
DDRCMDEN | APBTFRTYP | ||||||||
Access | R/W | R/W | |||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
NBDUM[4:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
DDREN | CRM | TFRTYP | ADDRL | OPTL[1:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DATAEN | OPTEN | ADDREN | INSTEN | WIDTH[2:0] | |||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Width of Instruction Code, Address, Option Code and Data
Value | Name | Description |
---|---|---|
0 | SINGLE_BIT_SPI | Instruction: Single-bit SPI / Address-Option: Single-bit SPI / Data: Single-bit SPI |
1 | DUAL_OUTPUT | Instruction: Single-bit SPI / Address-Option: Single-bit SPI / Data: Dual SPI |
2 | QUAD_OUTPUT | Instruction: Single-bit SPI / Address-Option: Single-bit SPI / Data: Quad SPI |
3 | DUAL_IO | Instruction: Single-bit SPI / Address-Option: Dual SPI / Data: Dual SPI |
4 | QUAD_IO | Instruction: Single-bit SPI / Address-Option: Quad SPI / Data: Quad SPI |
5 | DUAL_CMD | Instruction: Dual SPI / Address-Option: Dual SPI / Data: Dual SPI |
6 | QUAD_CMD | Instruction: Quad SPI / Address-Option: Quad SPI / Data: Quad SPI |
Instruction Enable
Value | Description |
---|---|
0 | The instruction is not sent to the serial Flash memory. |
1 | The instruction is sent to the serial Flash memory. |
Address Enable
Value | Description |
---|---|
0 | The transfer address is not sent to the serial Flash memory. |
1 | The transfer address is sent to the serial Flash memory. |
Option Enable
Value | Description |
---|---|
0 | The option is not sent to the serial Flash memory. |
1 | The option is sent to the serial Flash memory. |
Data Enable
Value | Description |
---|---|
0 | No data is sent/received to/from the serial Flash memory. |
1 | Data is sent/received to/from the serial Flash memory. |
Option Code Length
The OPTL field determines the length of the option code. The value written in OPTL must be consistent with the value written in the field WIDTH. For example, OPTL = 0 (1-bit option code) is not consistent with WIDTH = 6 (option code sent with QuadSPI protocol, thus the minimum length of the option code is 4 bits).
Value | Name | Description |
---|---|---|
0 | OPTION_1BIT | The option code is 1 bit long. |
1 | OPTION_2BIT | The option code is 2 bits long. |
2 | OPTION_4BIT | The option code is 4 bits long. |
3 | OPTION_8BIT | The option code is 8 bits long. |
Address Length
The ADDRL bit determines the length of the address.
0 (24_BIT): The address is 24 bits long.
1 (32_BIT): The address is 32 bits long.
Data Transfer Type
Value | Name | Description |
---|---|---|
0 | TRSFR_READTRSFR_REGISTER | Read transfer from the serial memory. Scrambling is not performed. Read at random location (fetch) in the serial Flash memory is not possible.Read/Write transfer from the serial memory. Scrambling is not performed. Read at random location (fetch) in the serial Flash memory is not possible. |
1 | TRSFR_READ_MEMORYTRSFR_MEMORY | Read data transfer from the serial memory. If enabled, scrambling is performed. Read at random location (fetch) in the serial Flash memory is possible.Read/Write data transfer from the serial memory. If enabled, scrambling is performed. Read at random location (fetch) in the serial Flash memory is possible. |
2 | TRSFR_WRITE | Write transfer into the serial memory. Scrambling is not performed. |
3 | TRSFR_WRITE_MEMORY | Write data transfer into the serial memory. If enabled, scrambling is performed. |
Continuous Read Mode
0 (DISABLED): Continuous Read mode is disabled.
1 (ENABLED): Continuous Read mode is enabled.
DDR Mode Enable
0 (DISABLED): Transfers are performed in Single Data Rate mode.
1 (ENABLED): Transfers are performed in Double Data Rate mode, whereas the instruction field is still transferred in Single Data Rate mode.
Number Of Dummy Cycles
The NBDUM field defines the number of dummy cycles required by the serial Flash memory before data transfer.
APB Transfer Type
Value | Description |
---|---|
0 |
APB register transfer to the memory is a write transfer. Useful when TRFTYP is written to ‘0’ and SMRM to ‘1’. |
1 |
APB register transfer to the memory is a read transfer. Useful when TRFTYP is written to ‘0’ and SMRM to ‘1’. |
DDR Mode Command Enable
0 (DISABLED): Transfer of instruction field is performed in Single Data Rate mode even if the DDREN bit is written to ‘1’.
1 (ENABLED): Transfer of instruction field is performed in Double Data Rate mode if the DDREN bit is written to ‘1’. If the DDREN bit is written to ‘0’, the instruction field is sent in Single Data Rate mode.