TC Extended Mode Register
This register can only be written if the WPEN bit is cleared in the TC Write Protection Mode Register.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
NODIVCLK | |||||||||
Access | R/W | ||||||||
Reset | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
TRIGSRCB[1:0] | TRIGSRCA[1:0] | ||||||||
Access | R/W | R/W | R/W | R/W | |||||
Reset | 0 | 0 | 0 | 0 |
Trigger Source for Input A
Value | Name | Description |
---|---|---|
0 | EXTERNAL_TIOAx | The trigger/capture input A is driven by external pin TIOAx |
1 | PWMx | The trigger/capture input A is driven internally by PWMx |
Trigger Source for Input B
Value | Name | Description |
---|---|---|
0 | EXTERNAL_TIOBx | The trigger/capture input B is driven by external pin TIOBx |
1 | PWMx | For TC0 to TC10:
The trigger/capture input B is driven internally by the comparator output
(see Synchronization with PWM) of the PWMx. For TC11: The trigger/capture input B is driven internally by the GTSUCOMP signal of the Ethernet MAC (GMAC). |
No Divided Clock
Value | Description |
---|---|
0 | The selected clock is defined by field TCCLKS in TC_CMRx. |
1 | The selected clock is peripheral clock and TCCLKS field (TC_CMRx) has no effect. |