TWIHS Interrupt Enable Register
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Enables the corresponding interrupt.
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
EOSACC | SCL_WS | ARBLST | NACK | ||||||
Access | W | W | W | W | |||||
Reset | – | – | – | – |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
UNRE | OVRE | GACC | SVACC | TXRDY | RXRDY | TXCOMP | |||
Access | W | W | W | W | W | W | W | ||
Reset | – | – | – | – | – | – | – |
Transmission Completed Interrupt Enable
Receive Holding Register Ready Interrupt Enable
Transmit Holding Register Ready Interrupt Enable
Slave Access Interrupt Enable
General Call Access Interrupt Enable
Overrun Error Interrupt Enable
Underrun Error Interrupt Enable
Not Acknowledge Interrupt Enable
Arbitration Lost Interrupt Enable
Clock Wait State Interrupt Enable
End Of Slave Access Interrupt Enable