Signal Name | Recommended Pin Connection | Description | |
---|---|---|---|
External Bus Interface | |||
D[15:0] | Application dependent. | Data Bus (D0 to D15) All data lines are pullup inputs to VDDIO at reset. |
|
A[23:0] | Application dependent. | Address Bus (A0 to A23) All address lines pullup inputs to VDDIO at reset. |
|
NWAIT | Application dependent. | External Wait Signal. Pulled-up input (100 kOhm) to VDDIO at reset. |
|
Static Memory Controller | |||
NCS0-NCS3 | Application dependent. (Pullup at VDDIO) |
Chip Select Lines All are pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
NRD | Application dependent. | Read Signal Pulled-up input (100 kOhm) to VDDIO at reset. |
|
NWE | Application dependent. | Write Enable All are pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
NWR0–NWR1 | Application dependent. | Write Signals All are pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
NBS0–NBS1 | Application dependent. | Byte Mask Signals All are pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
NAND Flash Logic | |||
NANDOE | Application dependent. | NAND Flash Output Enable Pulled-up input (100 kOhm) to VDDIO at reset. |
|
NANDWE | Application dependent. | NAND Flash Write Enable Pulled-up input (100 kOhm) to VDDIO at reset. |
|
SDR-SDRAM Controller Logic | |||
SDCK | Application dependent. | SDRAM Clock Pulled-up input (100 kOhm) to VDDIO at reset. |
|
SDCKE | Application dependent. | SDRAM Clock Enable Pulled-up input (100 kOhm) to VDDIO at reset. |
|
SDCS | Application dependent. (Pullup at VDDIO) |
SDRAM Controller Chip Select Pulled-up input (100 kOhm) to VDDIO at reset. |
|
BA0–BA1 | Application dependent. | Bank Select Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
SDWE | Application dependent. | SDRAM Write Enable Pulled-up input (100 kOhm) to VDDIO at reset. |
|
RAS–CAS | Application dependent. | Row and Column Signal Pulled-up inputs (100 kOhm) to VDDIO at reset. |
|
SDA10 | Application dependent. | SDRAM Address 10 Line Pulled-up input (100 kOhm) to VDDIO at reset. |