PIO Parallel Capture Interrupt Status Register
|
0x0160 |
32 |
Read-only |
0x00000000 |
|
Parallel Capture Mode Data Ready
The DRDY flag is automatically reset when PIO_PCRHR is read or when the Parallel Capture mode is disabled.
Value | Description |
---|
0 |
No new data is ready to be read since the last read of PIO_PCRHR. |
1 |
A new data is ready to be read since the last read of PIO_PCRHR. |
Parallel Capture Mode Overrun Error
The OVRE flag is automatically reset when this register is read or when the Parallel Capture mode is disabled.
Value | Description |
---|
0 |
No overrun error occurred since the last read of this register. |
1 |
At least one overrun error occurred since the last read of this register. |