The pins used for interfacing the compliant external devices can be multiplexed with PIO lines.
The programmer must first program the PIO controllers to assign the MLB pins to their peripheral functions.