The Wait mode configuration and measurements are defined as follows:
The following tables give current consumption and wakeup time(1) in Wait mode.
Wait Mode Consumption | Typical Value | Unit | |||
at 25°C | at 85°C | at 105°C | |||
VDDIO = 3.3V | VDDIO = 3.3V | VDDIO = 3.3V | |||
Conditions | VDDOUT Consumption AMP1 | Total Consumption AMP2 | Total Consumption AMP2 | Total Consumption AMP2 | |
No activity on the I/Os of the device | – | 0.3 | 3.8 | 7.5 | mA |
Conditions | Wake-up Time from Wait Mode | Unit | |
---|---|---|---|
Resume from internal Flash with Cache enabled | 8.1 | µs | |
Resume from internal Flash with Cache disabled | 8.5 | µs | |
Resume from internal SRAM with Cache disabled | 8 | µs |