The packet cycle timer is reset to its initial value whenever the backlog is changed. It is started (begins counting down at its current value) whenever the MAC layer becomes idle. An idle MAC layer is defined as:
On transition from idle to either transmit or receive, the packet cycle timer is halted.
The pcycle timer value can be configured in US_TTGR. Note that ‘0’ value is not allowed.