MIF Address Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
WNR | TB | ||||||||
Access | |||||||||
Reset | 0 | 0 |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
ADDR[13:8] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
ADDR[7:0] | |||||||||
Access | |||||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
CTR or DBR Address
CTR address of 128-bit entry or
DBR address of 8-bit entry - bits[7:0]
Target Location Bit
0 (CTR): Selects CTR
1 (DBR): Selects DBR
Write-Not-Read Selection
Value | Description |
---|---|
0 | Read |
1 | Write |