MCAN Core Release Register
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
REL[3:0] | STEP[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
SUBSTEP[3:0] | YEAR[3:0] | ||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
MON[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DAY[7:0] | |||||||||
Access | R | R | R | R | R | R | R | R | |
Reset | x | x | x | x | x | x | x | x |
Timestamp Day
Two digits, BCD-coded. This field is set by generic parameter on MCAN synthesis.
Timestamp Month
Two digits, BCD-coded. This field is set by generic parameter on MCAN synthesis.
Timestamp Year
One digit, BCD-coded. This field is set by generic parameter on MCAN synthesis.
Sub-step of Core Release
One digit, BCD-coded.
Step of Core Release
One digit, BCD-coded.
Core Release
One digit, BCD-coded.