Symbol | Parameter | Condition | Min. | Max. | Unit |
---|---|---|---|---|---|
Transmitter | |||||
SSC0 | TK edge to TF/TD (TK output, TF output) | – | -3.9(1) | 4.0 (1) | ns |
SSC1 | TK edge to TF/TD (TK input, TF output) | – | 3.1(1) | 12.7(1) | ns |
SSC2 | TF setup time before TK edge (TK output) | – | 13.6 | – | ns |
SSC3 | TF hold time after TK edge (TK output) | – | 0 | – | ns |
SSC4 | TK edge to TF/TD (TK output, TF input) | – | -3.9(1) | 3.0(1) | ns |
STTDLY = 0 START = 4, 5 or 7 |
-3.9 + (2× tCPMCK)(1) | 3.0 + (2 × tCPMCK)(1) | |||
SSC5 | TF setup time before TK edge (TK input) | – | 0 | – | ns |
SSC6 | TF hold time after TK edge (TK input) | – | tCPMCK | – | ns |
SSC7 | TK edge to TF/TD (TK input, TF input) | – | 3.1(1) | 11.8(1) | ns |
STTDLY = 0 START = 4, 5 or 7 |
3.1 + (3 × tCPMCK)(1) | 11.8 + (3 × tCPMCK)(1) | |||
Receiver | |||||
SSC8 | RF/RD setup time before RK edge (RK input) | – | 0 | – | ns |
SSC9 | RF/RD hold time after RK edge (RK input) | – | tCPMCK | – | ns |
SSC10 | RK edge to RF (RK input) | – | 2.9(1) | 9.2(1) | ns |
SSC11 | RF/RD setup time before RK edge (RK output) | – | 10.1 - tCPMCK | – | ns |
SSC12 | RF/RD hold time after RK edge (RK output) | – | tCPMCK - 2.8 | – | ns |
SSC13 | RK edge to RF (RK output) | – | -2.1(1) | 1.9(1) | ns |